IESNA:LM-63-2002
[TEST]P1437711
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9C-827-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 9xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (234) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.75A 449.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]45345.3
TILT=NONE
234 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
6315.9 6354.5 5993.6 5284.7 4885.1 4846.5 4872.2 4975.4 5181.6 5452.3 5748.7 6354.5 7682.1 9306.2 11149.4 12954.0 14346.0 15428.7 
16743.5 17632.8 18109.8 18161.3 17091.5 16086.1 15222.5 13598.4 10272.9 6973.2 5568.3 3660.6 1327.6 708.9 476.9 257.8 180.5 103.1 0.0 
6315.9 6367.4 6006.5 5310.5 4910.9 4859.3 4898.0 5001.1 5194.5 5490.9 5800.3 6367.4 7695.0 9370.7 11304.1 12992.6 14474.9 15738.1 
16872.4 17787.5 18380.4 18419.1 17246.2 16240.8 15299.8 13650.0 10466.3 7192.3 5568.3 3673.5 1327.6 734.7 489.8 270.7 180.5 103.1 0.0 
6315.9 6354.5 6032.3 5413.6 4975.4 4910.9 4949.6 5065.6 5271.8 5594.0 5955.0 6470.5 7604.8 9357.8 11265.4 13173.1 14926.1 16395.5 
17800.4 19050.7 19759.6 20004.5 19708.1 18380.4 17246.2 15957.2 12580.2 8468.4 6006.5 4086.0 1791.6 863.6 580.0 386.7 296.5 167.6 0.0 
6315.9 6367.4 6096.7 5542.5 5104.2 5052.7 5065.6 5194.5 5439.4 5800.3 6290.1 6895.9 7720.8 9280.4 11239.7 13392.2 15364.3 17078.6 
18702.7 20107.6 21100.1 21731.7 21834.8 21654.4 20816.6 19308.5 18174.2 16343.9 13134.4 8339.5 3338.4 1379.2 850.7 554.2 399.6 
193.3 0.0 
6315.9 6393.2 6187.0 5838.9 5374.9 5284.7 5336.3 5490.9 5774.5 6225.6 6831.4 7591.9 8429.7 9602.7 11278.3 13418.0 15815.4 17993.8 
19630.7 21061.5 22131.3 22853.1 23420.2 24000.3 24219.4 23781.1 23059.3 21886.4 19102.3 13546.9 7166.6 2745.5 1327.6 708.9 399.6 
193.3 0.0 
6315.9 6380.3 6277.2 6109.6 5826.1 5671.4 5774.5 6045.2 6380.3 6844.3 7553.3 8481.3 9576.9 10672.5 12077.5 13972.2 16253.7 18483.6 
20378.3 21435.3 22247.3 23085.1 23961.6 25108.8 26230.2 27093.7 27493.3 27660.9 25521.2 19463.2 11587.7 4717.6 1817.4 850.7 412.5 
180.5 0.0 
6315.9 6431.9 6393.2 6406.1 6406.1 6393.2 6496.3 6818.6 7295.5 7952.8 8764.9 9796.0 11007.6 12451.3 14101.1 16008.8 17581.3 19076.5 
20365.4 21512.6 22595.3 23678.0 25173.2 26771.5 28150.7 28627.6 27519.1 25366.6 22698.4 18509.3 11278.3 4408.2 1417.8 683.1 296.5 
90.2 0.0 
6315.9 6419.0 6470.5 6599.4 6805.7 7076.3 7501.7 7939.9 8532.9 9254.7 10208.5 11433.0 12863.7 14578.0 16472.8 18483.6 20107.6 21254.8 
22221.5 23265.6 24631.9 26178.6 27609.3 28588.9 27622.2 25572.8 23072.2 19837.0 14977.6 8661.7 4137.5 2113.9 1185.8 696.0 438.2 
154.7 0.0 
6315.9 6419.0 6547.9 6767.0 7102.1 7579.0 8210.6 8971.1 9886.3 10891.6 12077.5 13469.5 15093.6 17001.3 19166.7 21177.5 22775.8 24077.6 
25095.9 26500.8 28344.0 30135.7 31179.7 30367.7 28266.7 25959.5 22672.6 17271.9 10969.0 5697.2 3093.5 1753.0 1185.8 837.8 489.8 193.3 
0.0 
6315.9 6406.1 6535.0 6818.6 7205.2 7733.7 8429.7 9216.0 10247.2 11265.4 12528.6 13998.0 15828.3 17774.6 20107.6 22376.2 24387.0 26178.6 
27712.4 29568.5 32030.4 34002.5 34917.7 33783.4 31063.7 27312.9 22350.4 15609.2 8623.1 4395.3 2397.4 1495.2 1005.4 683.1 425.4 219.1 
0.0 
6315.9 6354.5 6483.4 6779.9 7218.1 7785.3 8442.6 9357.8 10350.3 11445.9 12773.5 14268.7 16047.4 17980.9 20275.2 22634.0 24503.0 26127.0 
27390.2 28808.1 30599.7 31630.9 31540.6 29529.9 26088.4 22041.1 17336.4 11355.7 6083.8 3003.3 1817.4 1134.3 760.5 438.2 296.5 128.9 0.0 
6315.9 6341.6 6444.8 6702.5 7089.2 7604.8 8236.4 8996.9 9950.7 10891.6 11974.4 13211.7 14629.6 16253.7 18096.9 20146.3 22015.3 23433.1 
24580.3 25779.0 26939.1 27222.6 26436.4 23845.6 20481.4 16756.4 12850.8 8313.7 4382.4 2268.6 1456.5 940.9 554.2 283.6 180.5 90.2 0.0 
6315.9 6303.0 6367.4 6547.9 6844.3 7256.8 7746.6 8313.7 8945.3 9654.2 10376.1 11201.0 12206.4 13327.8 14719.8 16318.1 17568.4 18573.8 
18973.4 19037.8 18883.1 17645.7 15299.8 11665.0 8275.1 5942.1 4266.4 2758.4 1611.2 1056.9 708.9 476.9 296.5 154.7 77.3 25.8 0.0 
6315.9 6225.6 6135.4 6122.5 6148.3 6238.5 6328.7 6380.3 6444.8 6393.2 6238.5 5993.6 5813.2 5800.3 6096.7 6496.3 6560.8 5942.1 4962.5 
4047.3 3093.5 2268.6 1778.8 1417.8 1147.2 928.0 721.8 541.4 399.6 296.5 219.1 154.7 103.1 51.6 12.9 12.9 0.0 
6315.9 6071.0 5800.3 5529.6 5271.8 5014.0 4678.9 4111.8 3389.9 2758.4 2487.7 2500.6 2668.1 2938.8 3145.0 3093.5 2642.3 2049.4 1521.0 1224.5 
1082.7 1005.4 902.3 773.4 631.6 528.5 425.4 373.8 322.2 283.6 232.0 193.3 128.9 51.6 12.9 0.0 0.0 
6315.9 5993.6 5516.7 5001.1 4485.5 3854.0 3003.3 2191.2 1856.1 1791.6 1778.8 1778.8 1804.5 1843.2 1740.1 1405.0 1056.9 889.4 786.3 696.0 644.5 
592.9 541.4 489.8 451.1 425.4 386.7 296.5 219.1 167.6 103.1 64.4 25.8 12.9 0.0 0.0 0.0 
6315.9 5890.5 5246.0 4537.1 3738.0 2809.9 1946.3 1675.6 1611.2 1533.9 1469.4 1417.8 1366.3 1289.0 1121.4 889.4 760.5 644.5 554.2 502.7 451.1 
425.4 386.7 373.8 335.1 296.5 257.8 219.1 167.6 116.0 90.2 51.6 25.8 0.0 0.0 0.0 0.0 
6315.9 5800.3 4975.4 4137.5 3157.9 2075.2 1688.5 1585.4 1508.1 1417.8 1327.6 1211.6 1108.5 992.5 850.7 734.7 631.6 541.4 476.9 438.2 399.6 373.8 
348.0 322.2 296.5 270.7 232.0 180.5 154.7 128.9 90.2 51.6 12.9 0.0 0.0 0.0 0.0 
6315.9 5684.3 4820.7 3789.5 2655.2 1778.8 1624.1 1546.7 1456.5 1366.3 1250.3 1108.5 979.6 850.7 734.7 644.5 567.1 489.8 451.1 412.5 373.8 348.0 322.2 
296.5 257.8 232.0 193.3 154.7 128.9 103.1 64.4 25.8 0.0 0.0 0.0 0.0 0.0 
6315.9 5658.5 4691.8 3609.1 2294.3 1701.4 1611.2 1533.9 1443.6 1340.5 1211.6 1082.7 940.9 812.0 696.0 605.8 541.4 476.9 425.4 386.7 348.0 322.2 283.6 
257.8 232.0 180.5 141.8 128.9 103.1 77.3 38.7 12.9 0.0 0.0 0.0 0.0 0.0 
6315.9 5645.6 4627.3 3454.4 2126.8 1688.5 1598.3 1521.0 1443.6 1340.5 1198.7 1056.9 915.2 799.1 696.0 618.7 554.2 502.7 438.2 386.7 335.1 309.3 270.7 
244.9 206.2 141.8 103.1 90.2 64.4 38.7 25.8 0.0 0.0 0.0 0.0 0.0 0.0 
6315.9 5594.0 4614.4 3467.3 2113.9 1675.6 1598.3 1521.0 1430.7 1327.6 1198.7 1056.9 928.0 812.0 708.9 631.6 567.1 502.7 438.2 386.7 335.1 309.3 270.7 
244.9 206.2 141.8 103.1 77.3 64.4 38.7 12.9 0.0 0.0 0.0 0.0 0.0 0.0 
